Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Samtec
Connectors
High Speed Board-To-Board
Mezzanine Strips
Q Strip® High Speed Interconnects
QTH Series - QTH Series - (0,50 mm) .0197'' Q Strip® High Speed Ground Plane Header
Samtec
...
Q Strip® High Speed Interconnects
QTH Series - QTH Series - (0,50 mm) .0197'' Q Strip® High Speed Ground Plane Header
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
QTH-030-01-F-D
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Series
SERIES
No. of Positions
POS
Lead Style
LS
Plating Specification
PLOPT
Row Specification
ROW
Locking Clips
LCOPT
Alignment Pins
AOPT
Guide Posts
GPOPT
Friction Locks
FLOPT
Retention Option
RT1OPT
Latching Option
LOPT
Pick & Place Option
KOPT
Packaging Options
TROPT
Pad Show/Hide (Model Only
SHOWPAD
Length
LGTH [INCH [mm]]
1
QTH-030-01-F-D
QTH
-030
-01: .1680" [4.267 mm]
-F - 3µ" selective gold in contact area, Matte Tin on tail
-D: Double
Not Selected
Not Selected
Not Selected
Not Selected
Not Available
Not Selected
Not Selected
Blank: Trays
Not Applicable
.788 [20.00]
Visa komprimerad display (1 konfigurerbar produkt)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Samtec
- QTH Series
Order number
QTH-030-01-F-D
Shorttext
QTH Series - (0,50 mm) .0197'' Q Strip® High Speed Ground Plane Header
Sista förändringen
05.12.2025 09:28:24
Enhet
Nyckelord
Connectors
High Speed
Mezzanine
Strips
Klassificeringar
CNS
CNSERPBASE Object Properties